Studio Shot

Heavy Duty Capacity Buckets - Mini Excavator 406 mm (16 in), 105 L (3.7 ft3), Pin On, 45 mm (1.8 in)

Request A Price Click for Price

Key Specs

Width
16 in
406 mm
Capacity
3.7 ft³
104.8 l
Weight
205 lb
93 kg

Overview

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

Product Specifications for 406 mm (16 in), 105 L (3.7 ft3), Pin On, 45 mm (1.8 in)

Width 16 in 406 mm
Capacity 3.7 ft³ 104.8 l
Weight 205 lb 93 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 33.5 in 850.59 mm
Interface Type Pin On Pin On

See how 406 mm (16 in), 105 L (3.7 ft3), Pin On, 45 mm (1.8 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments