Studio Shot

Ditch Cleaning Buckets - Mini Excavator 700 mm (28 in), 28 L (1 ft3), Pin On

Request A Price Click for Price

Key Specs

Width
27.6 in
700 mm
Capacity
1 ft³
28 l
Weight
52.9 lb
24 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 700 mm (28 in), 28 L (1 ft3), Pin On

Width 27.6 in 700 mm
Capacity 1 ft³ 28 l
Weight 52.9 lb 24 kg
Base Edge Thickness 0.4 in 10 mm
Tip Radius 12.9 in 327 mm
Interface Type Pin On Pin On

See how 700 mm (28 in), 28 L (1 ft3), Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View