Studio Shot

Heavy Duty Buckets - Mini Excavator 762 mm (30 in), 309 L (10.9 ft3), Pin On, 50 mm (2 in)

Request A Price Click for Price

Key Specs

Width
30 in
762 mm
Capacity
10.9 ft³
308.7 l
Weight
456.4 lb
207 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 762 mm (30 in), 309 L (10.9 ft3), Pin On, 50 mm (2 in)

Width 30 in 762 mm
Capacity 10.9 ft³ 308.7 l
Weight 456.4 lb 207 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 37.2 in 945.2 mm
Interface Type Pin On Pin On

See how 762 mm (30 in), 309 L (10.9 ft3), Pin On, 50 mm (2 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments