Studio Shot

Heavy Duty Buckets - Mini Excavator 1067 mm (42 in), 540 L (19.1 ft3), Pin On, 60 mm (2.4 in)

Request A Price Click for Price

Key Specs

Width
42 in
1067 mm
Capacity
19.1 ft³
540 l
Weight
745.2 lb
338 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 1067 mm (42 in), 540 L (19.1 ft3), Pin On, 60 mm (2.4 in)

Width 42 in 1067 mm
Capacity 19.1 ft³ 540 l
Weight 745.2 lb 338 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 43.6 in 1108 mm
Interface Type Pin On Pin On

See how 1067 mm (42 in), 540 L (19.1 ft3), Pin On, 60 mm (2.4 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments