General Duty Bucket

General Duty General Duty Bucket 900 mm (36 in): 550-9288

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
0.75 yd³
0.57 m³
Weight
1197 lb
543 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 900 mm (36 in): 550-9288

Width 36 in 900 mm
Capacity 0.75 yd³ 0.57 m³
Weight 1197 lb 543 kg
Interface For use with Cat Pin Grabber Coupler For use with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how General Duty Bucket 900 mm (36 in): 550-9288 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 900 mm (36 in): 550-9288

Start General Duty Bucket 900 mm (36 in): 550-9288 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology