The 317 Hydraulic Excavator boosts productivity on your jobsite. Standard, easy-to-use Cat® technologies, performance upgrades, and low fuel and maintenance costs allow you to move material all day with speed and precision while keeping more money in your pocket.

Small Excavators 317

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
133 hp
98.9 kW
Operating Weight
40200 lb
18200 kg
Maximum Digging Depth
21 ft
6400 mm

Overview

HIGH POWER, STABILITY, AND EFFICIENCY

The 317 Hydraulic Excavator boosts productivity on your jobsite. Standard, easy-to-use Cat® technologies, performance upgrades, and low fuel and maintenance costs allow you to move material all day with speed and precision while keeping more money in your pocket.

Benefits

HIGH PERFORMANCE

A Cat® C3.6 engine, powerful hydraulics, and excellent machine stability give you the power to move material with speed and precision.

LOW MAINTENANCE COSTS

Do more work with extended and more synchronized maintenance intervals. Reduce your cost and service time compared to our previous series.

MORE OPERATOR EFFICIENCY

Increase your efficiency over traditional grade-checking methods with Cat® technologies.

LOWER CO2 EMISSIONS

The 317 emits lower CO2 emissions compared to the 316F.

Product Specifications for 317

Net Power - ISO 9249 133 hp 98.9 kW
Net Power - ISO 9249 (DIN) 134 hp (metric) 134 hp (metric)
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396 134 hp 100 kW
Engine Power - ISO 14396 (DIN) 136 hp (metric) 136 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 296 L/min (78 gal/min) 296 L/min (78 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3741 psi 25800 kPa
Swing Speed 8.7 r/min 8.7 r/min
Maximum Swing Torque 47647 lbf·ft 64.6 kN·m
Operating Weight 40200 lb 18200 kg
Fuel Tank Capacity 71.6 gal (US) 271 l
Cooling System 5.8 gal (US) 22 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 1.6 gal (US) 6 l
Hydraulic System - Including Tank 24.8 gal (US) 94 l
Hydraulic Tank 23 gal (US) 87 l
DEF Tank 5.9 gal (US) 22 l
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach R2.9 m (9'6") Reach R2.9 m (9'6")
Bucket GD 0.76 m³ (0.99 yd³) GD 0.76 m³ (0.99 yd³)
Shipping Height - Top of Cab 9.6 ft 2930 mm
Handrail Height 9.7 ft 2940 mm
Shipping Length 28.1 ft 8570 mm
Tail Swing Radius 8.2 ft 2500 mm
Counterweight Clearance 3.3 ft 1010 mm
Ground Clearance 1.4 ft 430 mm
Track Length 13 ft 3970 mm
Length to Center of Rollers 10.4 ft 3170 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.8 ft 2690 mm
Maximum Digging Depth 21 ft 6400 mm
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach R2.9 m (9'6") Reach R2.9 m (9'6")
Bucket GD 0.76 m³ (0.99 yd³) GD 0.76 m³ (0.99 yd³)
Maximum Reach at Ground Level 29.6 ft 9010 mm
Maximum Cutting Height 29.2 ft 8900 mm
Maximum Loading Height 20.6 ft 6280 mm
Minimum Loading Height 6.5 ft 1990 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 20.3 ft 6170 mm
Maximum Vertical Wall Digging Depth 16.3 ft 4960 mm
Minimum Working Equipment Radius 9.7 ft 2940 mm
Bucket Digging Force - ISO 27650 lbf 123 kN
Stick Digging Force - ISO 16860 lbf 75 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 hg of refrigerant which has a CO2 equivalent of 1.418 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 hg of refrigerant which has a CO2 equivalent of 1.418 metric tonnes.

317 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.1 m (16'9") Reach Boom

CAB

  • Rollover protective structure (ROPS)
  • Air suspension heated seat, 10" touch screen monitor

CAT TECHNOLOGIES

  • VisionLink
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload
  • Work tool recognition
  • Work tool tracking
  • Auto hammer stop

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side/right-side boom lights, cab lights
  • Programmable time-delay LED working lights

ENGINE

  • Cat C4.4 single turbo diesel engine
  • One-touch low idle with automatic engine speed control
  • Automatic engine shutdown
  • Electric fuel priming pump
  • Two-stage fuel filtration system with water separator and indicator
  • Sealed double element air filter with integrated precleaner
  • Electric cooling fans
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Auto hydraulic warm up
  • Auto two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Element-type main hydraulic filter
  • Single-type electronic main pump

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn
  • Hydraulic lock out lever
  • 2D E-Fence

SERVICE AND MAINTENANCE

  • Side entry to service platform
  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame

317 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.6 m (8'6") Reach stick
  • 2.9 m (9'6") Reach stick
  • 2.9 m (9'6") Thumb Ready stick
  • 3.1 m (10'2") Reach stick

CAB

  • Operator Protective Guards (OPG)
  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGIES

  • VisionLink Productivity
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single GNSS or dual GNSS)
  • Operator Coaching

ELECTRICAL SYSTEM

  • 360° lighting

ENGINE

  • -18°C (-0°F) cold start capability
  • -25°C (-13°F) cold start capability

SAFETY AND SECURITY

  • 360° visibility
  • Swing alarm
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24 in) triple grouser shoes
  • 600 mm (24 in) rubber track shoes
  • 700 mm (28 in) triple grouser shoes with additional steps
  • 3.25 mt (7,165 lb) counterweight
  • 3.77 mt (8,311 lb) counterweight

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 317 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

317 Market Ready Geometry

317 Digging Trench

317 Working on Slope

317 Truck Loading

317 Digging

317 Lifting

317 Market Ready Geometry
317 Digging Trench
317 Working on Slope
317 Truck Loading
317 Digging
317 Lifting

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 317

Start 317 Tour
close