Dimensions
Dig Depth | 68 in 1731 mm |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The innovative Cat 300.9D VPS with HPU300 Mini Excavator delivers versatility in a compact size with a choice of diesel or electric power. Its ability to fit through a narrow doorway makes it an excellent machine for indoor demolition work.
Work in tight areas
Simple controls for easy operation
Range of attachments for a variety of applications
Dig Depth | 68 in 1731 mm |
Dumping Height - Maximum | 80 in 2035 mm |
Reach at Ground Level | 119 in 3027 mm |
Stick Force | 1012 lbf 4.5 kN |
Bucket Force | 2000 lbf 8.9 kN |
Net Power | 13 hp 9.7 kW |
Engine Model | Yanmar 3TNV70 Yanmar 3TNV70 |
Emissions | Meets U.S. EPA Tier 4 Final/EU Stage V emission standards. Meets U.S. EPA Tier 4 Final/EU Stage V emission standards. |
Gross Power | 13 hp 9.7 kW |
Engine Type | Liquid Cooled, 3 Cylinder, Diesel Liquid Cooled, 3 Cylinder, Diesel |
Fuel Tank Capacity | 2.6 gal (US) 10 l |
Operating Weight | 2399 lb 1088 kg |
Length × Width × Height | 2476 × 700 × 1507 mm (108 × 28 × 59 in) 2476 × 700 × 1507 mm (108 × 28 × 59 in) |
Operating Weight | 2399 lb 1088 kg |
Shipping Weight | 2178 lb 988 kg |
Operating Pressure - Swing Gear | 1015 psi 70 bar |
Operating Pressure - Front Linkage and Travel | 2466 psi 170 bar |
Rotation Speed | 8 r/min 8 r/min |
Pump Type | Gear Gear |
Pump Flow | 6 gal/min 22 l/min |
Hydraulic Tank Capacity | 3.7 gal (US) 14 l |
Length × Width × Height | 930 × 720 × 1000 mm (36.5 × 28.3 × 39.5 in) 930 × 720 × 1000 mm (36.5 × 28.3 × 39.5 in) |
Operating Weight | 423 lb 192 kg |
Lift Height | 8 in 197 mm |
Dig Depth | 7 in 174 mm |
Width | 28 in 700 mm |
Height | 8 in 200 mm |
Flow Rate | 5.3 gal/min 20 l/min |
Hydraulic Oil Tank Capacity | 2.4 gal (US) 9 l |
Connecting Hose Length | 32.8 ft 10 m |
Operating Pressure | 2756 psi 190 bar |
Input Current | 16A 16A |
Motor Type | 3 Phase Electric Motor 3 Phase Electric Motor |
Performance - North America | 12 hp 9 kW |
Performance - Europe | 10 hp 7.5 kW |
Travel Speed | 1.1 mile/h 1.8 km/h |
Track Width | 7.1 in 180 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
300.9D VPS & HPU300
300.9D VPS & HPU300
300.9D VPS & HPU300
How to Operate the Cat 300.9D Versatile Power System with HPU300
Setting Up the Cat 300.9D Versatile Power System Mini Excavator with the HPU300
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.