Cat® 352 hydraulic excavators bring high reaching power, performance, and control to your demolition projects.

Demolition Excavators 352 UHD

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Operating Weight
142200 lb
64500 kg
Maximum Pin Height at Stick Nose
90.8 ft
27.7 m
Maximum Weight at Stick Nose
8157 lb
3700 kg

Overview

Demolition Excavator with the Largest Work Tools for 8 to 9 Story Work

The Cat® 352 UHD reaches where other machines cannot and provides best-in-class work tool capability. You can tear down structures all day with speed and precision – you simply won’t find a better 60-ton class choice for demolition.

Benefits

MAXIMIZE MACHINE UTILIZATION

Hydraulic quick disconnect requires no tools to swap booms in 15 minutes enabling work up to 28 m (92 ft) with a 3.7 T (8,160 lb) tool with UHD front or basement to 2 story work and truckloading with Retrofit.

MAXIMIZE JOBSITE EFFICIENCY

Variable gauge undercarriage provides excellent stability extended and ease of transportation retracted.

COMFORT & SAFETY

Deluxe tilting cab includes P5A high resistance glass for safety and premium seat for comfort, while 254 mm (10 in) color touchscreen indicates easy to read stability monitoring system information.

LESS CO2 EMISSIONS

The 352 UHD emits up to 25% less CO2 than the previous 345C.*

Product Specifications for 352 UHD

Engine Model Cat C13B Cat C13B
Net Power - ISO 9249 443 hp 330 kW
Net Power - ISO 9249 (DIN) 448.7 hp (metric) 448.7 hp (metric)
Engine Power - ISO 14396 (DIN) 451.4 hp (metric) 451.4 hp (metric)
Engine Power - ISO 14396 445 hp 332 kW
Bore 5 in 130 mm
Stroke 6 in 157 mm
Displacement 763 in³ 12.5 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 779 l/min (206 gal/min) 779 l/min (206 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3771 psi 26000 kPa
Swing Speed 4.4 r/min 4.4 r/min
Swing Speed 8.3 r/min 8.3 r/min
Maximum Swing Torque 139000 lbf·ft 189 kN·m
Operating Weight 142200 lb 64500 kg
Note (1) Hydraulic Variable Gauge undercarriage, 28 m (91'10") UHD front, 600 mm (24") triple grouser shoes and 12 mt (26,455 lb) counterweight. No work tool. Hydraulic Variable Gauge undercarriage, 28 m (91'10") UHD front, 600 mm (24") triple grouser shoes and 12 mt (26,455 lb) counterweight. No work tool.
Machine Weight - Retrofit Configuration 138900 lb 63000 kg
Note (3) Hydraulic Variable Gauge undercarriage, Retrofit boom, R3.35TB (10'6") stick, HD 2.41 m³ ( 3.15 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,455 lb) counterweight. Hydraulic Variable Gauge undercarriage, Retrofit boom, R3.35TB (10'6") stick, HD 2.41 m³ ( 3.15 yd³) bucket, 600 mm (24") triple grouser shoes and 12 mt (26,455 lb) counterweight.
UHD in Cradle 26000 lb 11800 kg
Retrofit Boom in Cradle - R3.9 TB Stick 16820 lb 7630 kg
Retrofit Boom in Cradle - R3.35 TB Stick 16440 lb 7460 kg
Retrofit Boom in Cradle - R2.9 TB Stick 15760 lb 7150 kg
Fuel Tank Capacity 188.9 gal (US) 715 l
Cooling System 13.7 gal (US) 52 l
Engine Oil 10.6 gal (US) 40 l
Swing Drive - Each 2.8 gal (US) 10.5 l
Final Drive - Each 2.5 gal (US) 9.5 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 57.3 gal (US) 217 l
DEF Tank 21.1 gal (US) 80 l
Note (1) 28 m (91'10") UHD Front 28 m (91'10") UHD Front
Shipping Height - Top of Cab 11.1 ft 3390 mm
Cab Height - With OPG 11.8 ft 3590 mm
Shipping Length 61.8 ft 18830 mm
Tail Swing Radius 12.3 ft 3760 mm
Counterweight Clearance 4.7 ft 1435 mm
Ground Clearance 1.7 ft 510 mm
Track Length 18.9 ft 5770 mm
Track Length to Center of Rollers 15.6 ft 4770 mm
Working Gauge - Extended Position 11.1 ft 3400 mm
Shipping Gauge - Retracted Position 7.8 ft 2400 mm
Transport Width 10.7 ft 3255 mm
Machine Length - without Front, with Counterweight 25.4 ft 7770 mm
Machine Length - without Front and Counterweight 24.9 ft 7600 mm
Track Width - Extended 13.1 ft 4000 mm
Track Width - Retracted 9.8 ft 3000 mm
Note (2) 600 mm (24") Track Shoes 600 mm (24") Track Shoes
Maximum Pin Height at Stick Nose 90.8 ft 27.7 m
Maximum Weight at Stick Nose 8157 lb 3700 kg
Maximum Working Pin Height at Stick Nose - 1/2 75.2 ft 22930 mm
Maximum Working Reach at Stick Nose - 1/2 45.4 ft 13850 mm
Maximum Height at Stick Nose in Max Reach Position 52.8 ft 16110 mm
Maximum Reach at Stick Nose 51.8 ft 15770 mm
Note (1) 28 m (91' 10") UHD Front Over-the-Front 28 m (91' 10") UHD Front Over-the-Front
Note 1 Straight - R3.35 m (11'0") Stick (Over-the-Front) Straight - R3.35 m (11'0") Stick (Over-the-Front)
Bucket GD 3.08 m³ (4.03 yd³) GD 3.08 m³ (4.03 yd³)
Maximum Pin Height at Stick Nose 39.8 ft 12.13 m
Maximum Weight at Stick Nose 12830 lb 5820 kg
Maximum Height at Stick Nose in Max Reach Position 7.7 ft 2340 mm
Maximum Reach at Stick Nose 36.5 ft 11130 mm
Maximum Digging Depth 16.9 ft 5180 mm
Maximum Reach - Ground Level 41.9 ft 12790 mm
Maximum Loading Height 33.6 ft 10250 mm
Minimum Loading Height 15 ft 4580 mm
Bucket Digging Force - ISO 60250 lbf 268 kN
Stick Digging Force - ISO 44740 lbf 199 kN
Note 1 Bent - R3.35TB m (11'0") Stick Bent - R3.35TB m (11'0") Stick
Bucket GD 3.08 m³ (4.03 yd³) GD 3.08 m³ (4.03 yd³)
Maximum Digging Depth 21.9 ft 6670 mm
Maximum Reach - Ground Level 39 ft 11880 mm
Maximum Cutting Height 35.1 ft 10690 mm
Maximum Loading Height 24.6 ft 7500 mm
Minimum Loading Height 10 ft 3050 mm
Bucket Digging Force - ISO 60250 lbf 268 kN
Stick Digging Force - ISO 44740 lbf 199 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.00 kg of refrigerant which has a CO2 equivalent of 1.430 metric tonnes.

352 UHD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Tilt-up demolition cab with P5A 10 mm laminated front and roof glass
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Heated and cooled seat with automatic adjustable suspension
  • Bluetooth® integrated radio with USB, aux port and microphone
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Cat Stick Steer
  • Tilt rocker switch
  • Sky wiper switch
  • LED interior lights
  • Roller front sunscreen
  • Fixed one-piece P5A skylight hatch
  • P5A fixed windshield

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries
  • Centralized electrical disconnect switch
  • LED chassis lights - 1,800 lumens

ENGINE

  • Three selectable modes: Power, Smart, ECO
  • Auto engine speed control
  • Up to 4500 m (14,760 ft) altitude capability
  • Reversing fan
  • 52° C (126° F) high-ambient cooling
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom lowering check valve (BLCV) for UHD front (mandatory for Europe)
  • Stick lower check valve (SLCV) for UHD front (mandatory for Europe)
  • SmartBoom™ with BLCV and Overload Warning Device for UHD front (Europe only)
  • Boom and stick regeration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • High Performance hydraulic return filter
  • Two-speed travel
  • Bio hydraulic oil capability

SAFETY AND SECURITY

  • 2D E-Fence (swing)
  • Auto hammer stop
  • Caterpillar One Key security system
  • Lockable external tool/storage box
  • Lockabel door, fuel, and hydraulic tanks
  • Lockable fuel drain compartment
  • Lockable disconnect switch
  • Service platform with anti-skid plate and recessed bolts
  • Rear and right-hand side cameras
  • Operator Protective Guards (OPG)

SERVICE AND MAINTENANCE

  • Grouped location of engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Hydraulic Variable Gauge undercarriage
  • Full-length track guiding guards
  • HD travel motor guard
  • HD bottom guard

352 UHD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 28 m (91'10") UHD front
  • 9.1 m (29'10") Retrofit boom
  • 2.9 m (9'6") Retrofit stick
  • 3.35 m (11'0") Retrofit stick
  • 3.9 m (12'10") Retrofit stick
  • Advanced tool control, UHD
  • Bucket linkage, TB family with lifting eye, Cat Grade
  • Bucket linkage, UHD dedicated, C family with lifting eye
  • Transport cradle for front

CAB

  • Roller rear sunscreen

CAT TECHNOLOGY

  • VisionLink Productivity (subscription required)
  • Cat Advanced Payload

ELECTRICAL SYSTEM

  • Premium surround lighting package

ENGINE

  • -32° C (-25° F) cold start capability
  • Cold start block heaters
  • Ether starting aid

SAFETY AND SECURITY

  • Swing alarm
  • Travel alarm (mandatory for North America)
  • 360° visibility
  • Bluetooth® receiver
  • Inspection lighting

SERVICE AND MAINTENANCE

  • QuickEvac™ maintenance ready
  • Electric refueling pump with auto shutoff (Europe only)

UNDERCARRIAGE AND STRUCTURES

  • 600 mm triple grouser track shoes
  • 700 mm triple grouser track shoes
  • Fixed counterweight
  • Hydraulic counterweight removal

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 352 UHD compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

352 UHD Ultra High Demolition Hydraulic Excavator

352 UHD works on building

352 UHD Boom and Retrofit Boom in Cradles

352 UHD loads UHD Front onto truck for transport

352 UHD with Cat MP324 Multiprocessor

Cat 352 UHD works hard

Cat 352 UHD works up to 9 stories high

Cat 352 UHD

Tilting Cab provides comfort and productivity

Maximum Height at stick nose is 27.7 m (90' 9")

352 UHD Ultra High Demolition Hydraulic Excavator
352 UHD works on building
352 UHD Boom and Retrofit Boom in Cradles
352 UHD loads UHD Front onto truck for transport
352 UHD with Cat MP324 Multiprocessor
Cat 352 UHD works hard
Cat 352 UHD works up to 9 stories high
Cat 352 UHD
Tilting Cab provides comfort and productivity
Maximum Height at stick nose is 27.7 m (90' 9")

Introducing the Cat® 352 UHD Demolition Excavator

Cat 340F UHD Boom Change Procedure

Cat 352 UHD Customer Testimonial

Stick Steer for Cat® Excavators

Introducing the Cat® 352 UHD Demolition Excavator
Cat 340F UHD Boom Change Procedure
Cat 352 UHD Customer Testimonial
Stick Steer for Cat® Excavators
352 UHD Demolition Excavator Customer Benefits

352 UHD Demolition Excavator Customer Benefits

352 UHD Demolition Excavator Customer Benefits

Take the interactive virtual product tour to explore the great features and benefits of the 352 UHD

Start 352 UHD Tour
close