Performance
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Cutting Force - Blade Throat | 1270 Sh Ton 11295 kN |
Cutting Force - Blade Center | 490 Sh Ton 4357 kN |
Cutting Force - Blade Tip | 263 Sh Ton 2342 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Cutting Force - Blade Throat | 1270 Sh Ton 11295 kN |
Cutting Force - Blade Center | 490 Sh Ton 4357 kN |
Cutting Force - Blade Tip | 263 Sh Ton 2342 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 119 gal/min 450 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 13 gal/min 50 l/min |
Jaw Depth | 33.9 in 860 mm |
Cutter Length | 28.1 in 714 mm |
Jaw Opening - Maximum | 21.7 in 552 mm |
Jaw Width - Fixed | 19.3 in 490 mm |
Jaw Width - Moveable | 5.7 in 146 mm |
Width | 102.2 in 2597 mm |
Length | 84 in 2133 mm |
Height | 43.3 in 1100 mm |
Weight - Housing, Jaw and Bracket | 12897 lb 5850 kg |
Weight - Jaw Only | 6102 lb 2768 kg |
Excavator Minimum | 65 tons 65 tons |
Excavator Maximum | 90 tons 90 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP365 with Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed