Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.4 s 1.4 s |
Cutting Force - Blade Throat | 951 Sh Ton 8463 kN |
Cutting Force - Blade Center | 409 Sh Ton 3637 kN |
Cutting Force - Blade Tip | 219 Sh Ton 1945 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.4 s 1.4 s |
Cutting Force - Blade Throat | 951 Sh Ton 8463 kN |
Cutting Force - Blade Center | 409 Sh Ton 3637 kN |
Cutting Force - Blade Tip | 219 Sh Ton 1945 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 95 gal/min 360 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 13 gal/min 50 l/min |
Jaw Depth | 29.3 in 744 mm |
Cutter Length | 22.8 in 579 mm |
Jaw Opening - Maximum | 19.7 in 500 mm |
Jaw Width - Fixed | 17.1 in 434 mm |
Jaw Width - Moveable | 5.7 in 146 mm |
Width | 90.4 in 2296 mm |
Length | 73.4 in 1865 mm |
Height | 39.6 in 1005 mm |
Weight - Housing, Jaw and Bracket | 9524 lb 4320 kg |
Weight - Jaw Only | 4354 lb 1975 kg |
Excavator Minimum | 45 tons 45 tons |
Excavator Maximum | 65 tons 65 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP345 with Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed