340 Long Reach

Long Reach Excavation 340 Long Reach

340 LRE Hydraulic Excavator

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
346 hp
258.3 kW
Operating Weight
96500 lb
43800 kg
Maximum Digging Depth
42.8 ft
13050 mm

Overview

Go the Distance

The Cat® 340 LRE helps you hit your targets all day long. With standard Cat® Payload and 2D Grade, you can reach up to distances nearly 60 feet (18.28 meters) away. Add in an ergonomic cab, long maintenance intervals that lower your maintenance costs, and a power system that improves fuel efficiency, and you won't find a better excavator for cleaning ditches, canals, and waterways or doing heavier-duty work like dredging and long-distance excavation.

Benefits

Nearly 35% More Reach

Cat Long Reach Excavation Excavators reach nearly 35% farther than those with the standard reach configuration, with approximately 66% of the digging force.

Designed to Dig

Reinforcements in the front linkage and frame allow digging power at a distance without sacrificing durability. A heavier counterweight than equivalent standard reach excavators provides greater stability. Get added versatility with optional tool control for select hydro-mechanical tools

Stable Foundation

The heavy-duty, high, wide undercarriage provides a stable, rugged platform for long-reach digging and loading applications with high ground clearance.

Next Gen Features

Take advantage of Cat Next Generation Excavator features including improved operator comfort, reduced maintenance costs, and better fuel economy. Long reach excavation excavators are compatible with Next Generation Excavator technologies.

Product Specifications for 340 Long Reach

Net Power - ISO 9249 346 hp 258.3 kW
Net Power - ISO 9249 (DIN) 351 hp (metric) 351 hp (metric)
Engine Model C9.3B C9.3B
Engine Power - ISO 14396:2002 347 hp 259 kW
Engine Power - ISO 14396 (DIN) 352 hp (metric) 352 hp (metric)
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Maximum Swing Torque 105471 lbf·ft 143 kN·m
Operating Weight 96500 lb 43800 kg
Note Heavy Duty High Wide undercarriage LRE boom, LRE7.1B1 (23'4") stick, General Duty (GD) 0.95 m³ (1.24 yd³) bucket, 850 mm (33") triple grouser shoes, and 10.35 mt (22,800 lb) counterweight. Heavy Duty High Wide undercarriage LRE boom, LRE7.1B1 (23'4") stick, General Duty (GD) 0.95 m³ (1.24 yd³) bucket, 850 mm (33") triple grouser shoes, and 10.35 mt (22,800 lb) counterweight.
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.5 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Swing Drive 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
DEF Tank 21.1 gal (US) 80 l
Boom LRE Boom 10.6 m (34'9") LRE Boom 10.6 m (34'9")
Stick LRE Stick 7.1 m (23'4") LRE Stick 7.1 m (23'4")
Bucket GD 0.95 m³ (1.24 yd³) GD 0.95 m³ (1.24 yd³)
Shipping Height - Top of Cab 11.2 ft 3400 mm
Handrail Height 11.1 ft 3390 mm
Shipping Length 50.3 ft 15310 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.8 ft 1470 mm
Ground Clearance 2.3 ft 720 mm
Track Length 16.5 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9.6 ft 2930 mm
Transport Width 12.4 ft 3780 mm
Maximum Digging Depth 42.8 ft 13050 mm
Boom LRE Boom 10.6 m (34'9") LRE Boom 10.6 m (34'9")
Stick LRE Stick 7.1 m (23'4") LRE Stick 7.1 m (23'4")
Bucket GD 0.95 m³ (1.24 yd³) GD 0.95 m³ (1.24 yd³)
Maximum Reach at Ground Level 59.3 ft 18080 mm
Maximum Cutting Height 51.3 ft 15620 mm
Maximum Loading Height 41.9 ft 12770 mm
Minimum Loading Height 10.5 ft 3210 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 42.5 ft 12960 mm
Bucket Digging Force - ISO 31590 lbf 141 kN
Stick Digging Force - ISO 20750 lbf 92 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons).

340 Long Reach Standard Equipment

NOTE:

  • Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area.

BOOM AND STICK

  • 10.6 m (34'9") LRE boom
  • 7.1 m (23'4") LRE stick

CAB

  • Sound suppression
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Heated seat with air-adjustable suspension (Deluxe)
  • Heated and cooled seat with auto adjustable suspension (Premium)
  • Tilt-up left console
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Bluetooth® integrated radio

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Mainteance-free 1,000 CCA batteries
  • Centralized electrical disconnect switch
  • LED lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • 52°C (126°F) high-ambient cooling capacity
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Heavy lift mode
  • Auto hydraulic oil warmup
  • Auto swing parking brake
  • Reverse swing damping valve
  • Two speed travel

SAFETY AND SECURITY

  • 2D E-Fence
  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel and hyraulic tanks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate and recessed bolts
  • RH handrail and hand hold
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Grouped location of engine oil & fuel filters
  • Sampling ports for Scheduled Oil Sampling (S·O·S℠)

UNDERCARRIAGE AND STRUCTURES

  • HD High Wide undercarriage
  • 10,350 kg (22,800 lb) counterweight
  • Grease lubricated track

340 Long Reach Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Cat Stick Steer

CAT TECHNOLOGY

  • VisionLink Productivity
  • Cat Grade Connectivity
  • Cat Grade 2D with Attachment Ready Option (ARO)
  • Cat Grade 3D single GNSS
  • Cat Grade 3D dual GNSS

ENGINE

  • Cold start block heaters
  • Hydraulic reversing fan
  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • SmartBoom™ (Europe only)
  • Combined two-way auxiliary circuit with direct return
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber and CW Dedicated

SAFETY AND SECURITY

  • Cat Command (remote control)
  • Boom lowering check valve (standard in Europe)
  • Stick lowering check valve (standard in Europe)
  • Travel alarm (standard in North America)
  • Swing alarm
  • 360° visibility

SERVICE AND MAINTENANCE

  • Electric refueling pump with automatic shutoff
  • QuickEvac™ maintenance ready

UNDERCARRIAGE AND STRUCTURES

  • 600mm (24") HD triple grouser track shoes
  • 600mm (24") double grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 850mm (33") triple grouser track shoes

See how 340 Long Reach compares against frequently compared products.

Media Gallery

340 LRE Hydraulic Excavator

340 LRE Loading a truck

340 LRE Hydraulic Excavator

340 LRE Hydraulic Excavator

340 LRE Cat Command (remote control)

340 LRE Hydraulic Excavator
340 LRE Loading a truck
340 LRE Hydraulic Excavator
340 LRE Hydraulic Excavator
340 LRE Cat Command (remote control)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

Check out current offers for the 340 Long Reach

View More Offers