Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Crushing Force - Primary Cutter | 479 Sh Ton 4258 kN |
Crushing Force - Cutter Tip | 204 Sh Ton 1816 kN |
Crushing Force - Tooth Tip | 154 Sh Ton 1367 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Crushing Force - Primary Cutter | 479 Sh Ton 4258 kN |
Crushing Force - Cutter Tip | 204 Sh Ton 1816 kN |
Crushing Force - Tooth Tip | 154 Sh Ton 1367 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 280 l/min 74 gal/min |
Rotation Circuit - Max. Oil Pressure | 160 bar 2321 psi |
Rotation Circuit - Max. Oil Flow | 40 l/min 11 gal/min |
Jaw Depth | 34 in 869 mm |
Cutter Length | 496 mm 20 in |
Jaw Opening - Maximum | 36.5 in 927 mm |
Jaw Width - Fixed | 353 mm 13.9 in |
Jaw Width - Moveable | 140 mm 5.5 in |
Weight - Housing, Jaw and Bracket | 3221 kg 7101 lb |
Weight - Jaw Only | 2976 lb 1350 kg |
Excavator Minimum | 32 tons 32 tons |
Excavator Maximum | 50 tons 50 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP332 with Concrete Cutter Jaw
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Concrete Cutter Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed