Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.4 s 1.4 s |
Crushing Force - Primary Cutter | 599 Sh Ton 5327 kN |
Crushing Force - Cutter Tip | 283 Sh Ton 2522 kN |
Crushing Force - Tooth Tip | 188 Sh Ton 1670 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.4 s 1.4 s |
Crushing Force - Primary Cutter | 599 Sh Ton 5327 kN |
Crushing Force - Cutter Tip | 283 Sh Ton 2522 kN |
Crushing Force - Tooth Tip | 188 Sh Ton 1670 kN |
Jaw Circuit - Max. Oil Pressure | 350 bar 5076 psi |
Jaw Circuit - Max. Oil Flow | 95 gal/min 360 l/min |
Rotation Circuit - Max. Oil Pressure | 160 bar 2321 psi |
Rotation Circuit - Max. Oil Flow | 50 l/min 13 gal/min |
Jaw Depth | 37.6 in 954 mm |
Cutter Length | 8.9 in 225 mm |
Jaw Opening - Maximum | 46.6 in 1183 mm |
Jaw Width - Fixed | 7.4 in 187 mm |
Jaw Width - Moveable | 7.4 in 187 mm |
Length | 93.2 in 2367 mm |
Height | 90.7 in 2304 mm |
Width | 39.6 in 1005 mm |
Excavator Minimum | 45 tons 45 tons |
Excavator Maximum | 65 tons 65 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP345 with Demolition Jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Demolition Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed