Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 533 Sh Ton 4743 kN |
Crushing Force - Cutter Tip | 292 Sh Ton 2600 kN |
Crushing Force - Tooth Tip | 161 Sh Ton 1436 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 533 Sh Ton 4743 kN |
Crushing Force - Cutter Tip | 292 Sh Ton 2600 kN |
Crushing Force - Tooth Tip | 161 Sh Ton 1436 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 74 gal/min 280 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 32.9 in 835 mm |
Cutter Length | 26.4 in 670 mm |
Jaw Opening - Maximum | 33.1 in 840 mm |
Jaw Width - Fixed | 19.2 in 487 mm |
Jaw Width - Moveable | 10.9 in 277 mm |
Length | 90.7 in 2303 mm |
Height | 73.5 in 1866 mm |
Width | 39.6 in 1005 mm |
Weight - Housing, Jaw and Bracket | 7419 lb 3365 kg |
Weight - Jaw Only | 3294 lb 1494 kg |
Excavator Minimum | 32 tons 32 tons |
Excavator Maximum | 50 tons 50 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP332 with Universal Jaw
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Universal Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed