301.5 Mini Excavator

Mini Excavators 301.5

Checking Price

Request A Price Shop Now

Key Specs

Net Power
21 hp
15.7 kW
Operating Weight
3913 lb
1775 kg
Dig Depth
100 in
2540 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 301.5 Mini Excavator delivers power and performance in a compact size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 15% Lower Total Ownership Costs

with more common parts, lower repair costs and tilt up cab

Up to 20% More Performance

with programmable operator settings and faster cyle times

Product Specifications for 301.5

Net Power 21 hp 15.7 kW
Engine Model C1.1 C1.1
Displacement 69 in³ 1.1 l
Stroke 3.2 in 81 mm
Bore 3 in 77 mm
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note Net power is tested per ISO 9249:2007 and 80/1269/EEC. Net power is tested per ISO 9249:2007 and 80/1269/EEC.
Note (2) Net power advertised is the power available at the flywheel when the engine is at rated speed and rated power when the engine is installed with the factory configured fan, air intake system, exhaust system, and alternator with a minimum alternator load. Net power advertised is the power available at the flywheel when the engine is at rated speed and rated power when the engine is installed with the factory configured fan, air intake system, exhaust system, and alternator with a minimum alternator load.
Note (1) Engine power is tested per ISO 14396:2002. Engine power is tested per ISO 14396:2002.
Net Power - 2,400 rpm - ISO 9249, 80/1269/EEC 21 hp 15.7 kW
Gross Power - SAE J1995:2014 21.6 hp 16.1 kW
Operating Weight 3913 lb 1775 kg
Minimum Operating Weight with Canopy* 3483 lb 1580 kg
Note (1) *Minimum Weight is based on rubber tracks, operator, fixed undercarriage and full fuel tank. *Minimum Weight is based on rubber tracks, operator, fixed undercarriage and full fuel tank.
Maximum Operating Weight with Canopy** 3913 lb 1775 kg
Note (2) **Maximum Weight is based on steel tracks, operator, expandable undercarriage and full fuel tank. **Maximum Weight is based on steel tracks, operator, expandable undercarriage and full fuel tank.
EU: CE Plate Weight*** 3836 lb 1740 kg
Note (3) ***CE Plate Weight is based on the most common EU configuration. Includes 75 kg (165 lb) operator and full fuel tank and excludes bucket. ***CE Plate Weight is based on the most common EU configuration. Includes 75 kg (165 lb) operator and full fuel tank and excludes bucket.
Dig Depth 100 in 2540 mm
Maximum Blade Height 10.8 in 275 mm
Stick Length 45.7 in 1160 mm
Boom Height - Shipping Position 40.9 in 1040 mm
Maximum Reach 155.9 in 3960 mm
Maximum Dig Height 137.4 in 3490 mm
Note *Overall Shipping Length depends on blade position during shipment. *Overall Shipping Length depends on blade position during shipment.
Tail Swing 32.3 in 820 mm
O/A Undercarriage Length 57.5 in 1460 mm
Track Width - Expanded 51.18 in 1300 mm
Boom In Reach 57.1 in 1450 mm
O/A Shipping Height 90.9 in 2310 mm
Maximum Blade Depth 10.2 in 260 mm
Maximum Reach - Ground Level 153.1 in 3890 mm
Overall Shipping Length* 141.3 in 3590 mm
Maximum Dump Clearance 98.8 in 2510 mm
Swing Bearing - Height 17.5 in 445 mm
Minimum Ground Clearance Below Undercarriage 6.1 in 155 mm
Boom Swing - Left 65 ° 65 °
Vertical Wall 74.4 in 1890 mm
Track Width - Retracted 39 in 990 mm
Track Belt/Shoe Width 9.1 in 230 mm
Boom Swing - Right 50 ° 50 °
Height 8.9 in 225 mm
Note *Expanded – 1300 mm (51 in) *Expanded – 1300 mm (51 in)
Width* 39 in 990 mm
Swing Bearing - Height 17.5 in 445 mm
O/A Undercarriage Length 57.5 in 1460 mm
Maximum Reach - Ground Level 146.9 in 3730 mm
Boom Swing - Left 65 ° 65 °
Maximum Reach 149.6 in 3800 mm
O/A Shipping Height 90.9 in 2310 mm
Maximum Blade Depth 10.2 in 260 mm
Minimum Ground Clearance Below Undercarriage 6.1 in 155 mm
Vertical Wall 70.9 in 1800 mm
Dig Depth 92.1 in 2340 mm
Track Width - Expanded 51.18 in 1300 mm
Track Belt/Shoe Width 9.1 in 230 mm
Stick Length 37.8 in 960 mm
Maximum Dig Height 135 in 3430 mm
Overall Shipping Length* 142.5 in 3620 mm
Boom In Reach 57.5 in 1460 mm
Maximum Blade Height 10.8 in 275 mm
Maximum Dump Clearance 96.5 in 2450 mm
Boom Swing - Right 50 ° 50 °
Note *Overall Shipping Length depends on blade position during shipment. *Overall Shipping Length depends on blade position during shipment.
Boom Height - Shipping Position 42.9 in 1090 mm
Tail Swing 32.3 in 820 mm
Track Width - Retracted 39 in 990 mm
Pump Flow at 2,400 rpm 17.4 gal/min 66 l/min
Digging Force - Stick - Long 1616.4 lbf 7.2 kN
Operating Pressure - Swing 1493.9 psi 103 bar
Digging Force - Stick - Standard 1843.4 lbf 8.2 kN
Auxiliary Circuit - Primary - Flow 8.7 gal/min 33 l/min
Auxiliary Circuit - Secondary - Pressure 3089.3 psi 213 bar
Operating Pressure - Travel 3089.3 psi 213 bar
Operating Pressure - Equipment 3089.3 psi 213 bar
Auxiliary Circuit - Secondary - Flow 3.7 gal/min 14 l/min
Digging Force - Bucket 3169.8 lbf 14.1 kN
Auxiliary Circuit - Primary - Pressure 3089.3 psi 213 bar
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Maximum Traction Force - High Speed 2315.5 lbf 10.3 kN
Ground Pressure - Minimum Weight 4 psi 27.3 kPa
Ground Pressure - Maximum Weight 4.4 psi 30.6 kPa
Travel Speed - High 2.7 mile/h 4.4 km/h
Travel Speed - Low 1.8 mile/h 2.9 km/h
Maximum Traction Force - Low Speed 3597 lbf 16 kN
Gradeability - Maximum 30 degrees 30 degrees
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997
Top Guard ISO 10262:1998 (Level I) ISO 10262:1998 (Level I)
Average Exterior Sound Pressure (ISO 6395:2008) 93 dB(A) 93 dB(A)
Note European Union Directive “2000/14/EC” European Union Directive “2000/14/EC”
Cooling System 1 gal (US) 3.9 l
Engine Oil 1.2 gal (US) 4.4 l
Hydraulic System 6.9 gal (US) 26 l
Hydraulic Tank 4.8 gal (US) 18 l
Fuel Tank 5.8 gal (US) 22 l
Machine Swing Speed 9.8 r/min 9.8 r/min
Long Stick 18 lb 8 kg
Steel Tracks 126 lb 57 kg
Expandable Undercarriage 284 lb 129 kg
Recyclability 95% 95%

301.5 Standard Equipment

ENGINE

  • Cat C1.1 Engine (U.S. EPA Tier 4 Final/EU Stage V)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Two Speed Travel
  • Fuel Water Separator
  • Power on Demand (not available in all regions)
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics

HYDRAULICS

  • Smart Tech Electronic Pump
  • Accumulator
  • Automatic Swing Brake
  • Auxiliary Hydraulic Lines
  • One and Two Way Auxiliary Flow
  • Continuous Auxiliary Flow
  • Auxiliary Line Quick Disconnects

OPERATOR ENVIRONMENT

  • Tilt-up Canopy
  • Top Guard ISO 10262:1998 Level I
  • ROPS – ISO 12117-2:2008
  • TOPS – ISO 12117:1997
  • Machine 2-Point Lifting
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer (optional in some regions)
  • Adjustable Wrist Rests
  • Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Machine Security
  • Machine Security – Standard Key with Pass Code
  • Vinyl Non-Suspension Seat
  • Hydraulic Lockout – All Controls
  • Retractable High Visibility Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • Storage Pocket
  • Skylight
  • Mounting Bosses for Front
  • Signaling/Warning Horn
  • Boom Light, Halogen
  • Utility Space for Mobile Phone
  • Next Generation Color LCD Monitor (IP66)
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Hour Meter with Wake Up Switch

UNDERCARRIAGE

  • Rubber Belt (230 mm/9 in wide)
  • Dozer Blade
  • Dozer Blade Float
  • Hydraulic Track Adjusters
  • Tie Downs on Track Frame

BOOM, STICK AND LINKAGES

  • One Piece Boom (1780 mm/70 in)
  • Standard Stick (960 mm/37.8 in)
  • Front Shovel Capable
  • Front Shovel Capable – Pin-On
  • Thumb Ready (not available in all regions)
  • Certified Lifting Eye (optional in some regions)

ELECTRICAL

  • 12 Volt Battery
  • Software (machine and monitor)
  • Maintenance Free Battery
  • Signaling/Warning Horn
  • 12 Volt Power Socket

301.5 Optional Equipment

OPERATOR ENVIRONMENT

  • Control Pattern Changer (optional in some regions)
  • No Travel Pedals and Hand Levers
  • Machine Security – Push to Start with Key Fob/Pass Code
  • Vinyl Suspension Seat
  • LED Front Lights
  • LED Front and Rear Lights
  • LED Boom Light
  • Mirrors Left and Right

UNDERCARRIAGE

  • Steel Track (230 mm/9 in wide)
  • Expandable Undercarriage

BOOM, STICK AND LINKAGES

  • Long Stick (1160 mm/45.7 in)
  • Front Shovel Capable – Dual Lock Manual Coupler
  • Attachments including Couplers, Thumbs, Buckets, Augers and Hammers
  • 2nd Auxiliary Hydraulic Lines
  • Boom Lowering Check Valve
  • Stick Lowering Check Valve
  • Hydraulic Quick Coupler Lines (not available in all regions)

ELECTRICAL

  • Lock Out/Tag Out Battery Disconnect
  • Product Link PL243 (regulations apply)
  • Product Link PLE643 (regulations apply)
  • Travel Alarm (standard in some regions)

GUARDING

  • Guard, Canopy
  • Guard, Mesh

OTHER

  • Bio Oil Capable
  • Eco Drain
  • Water Jacket Heater

See how 301.5 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

301.5 Mini Hydraulic Excavator

301.5 Mini Hydraulic Excavator

301.5 Mini Hydraulic Excavator

301.5 Mini Hydraulic Excavator

Front View

Top View

Left View

Rear View

Bottom View

Right View

301.5 Mini Hydraulic Excavator

301.5 Mini Hydraulic Excavator
301.5 Mini Hydraulic Excavator
301.5 Mini Hydraulic Excavator
301.5 Mini Hydraulic Excavator
Front View
Top View
Left View
Rear View
Bottom View
Right View
301.5 Mini Hydraulic Excavator

Introducing the Next Generation Cat 1-2 Ton Mini Excavators

Overview of the Next Generation Cat 1-2 Ton Mini Excavators

Standard Monitor on the Next Generation Cat® Mini Excavators

Cat 301.5 Mini Excavator Customer Story – Worth Plant Hire (United Kingdom)

Introducing the Next Generation Cat 1-2 Ton Mini Excavators
Overview of the Next Generation Cat 1-2 Ton Mini Excavators
Standard Monitor on the Next Generation Cat® Mini Excavators
Cat 301.5 Mini Excavator Customer Story – Worth Plant Hire (United Kingdom)

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 301.5

Start 301.5 Tour
close

Check out current offers for the 301.5

View More Offers