Performance
Cycle Time - Open | 1.8 s 1.8 s |
Cycle Time - Close | 1.2 s 1.2 s |
Cutting Force - Blade Throat | 669 Sh Ton 5956 kN |
Cutting Force - Blade Center | 275 Sh Ton 2445 kN |
Cutting Force - Blade Tip | 150 Sh Ton 1332 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.8 s 1.8 s |
Cycle Time - Close | 1.2 s 1.2 s |
Cutting Force - Blade Throat | 669 Sh Ton 5956 kN |
Cutting Force - Blade Center | 275 Sh Ton 2445 kN |
Cutting Force - Blade Tip | 150 Sh Ton 1332 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 59 gal/min 225 l/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 140 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 24 in 610 mm |
Cutter Length | 19.5 in 496 mm |
Jaw Opening - Maximum | 15.5 in 394 mm |
Jaw Width - Fixed | 12.3 in 312 mm |
Jaw Width - Moveable | 3.7 in 93 mm |
Width | 82 in 2082 mm |
Length | 55.9 in 1419 mm |
Height | 31.2 in 793 mm |
Weight - Housing, Jaw and Bracket | 5730 lb 2599 kg |
Weight - Jaw Only | 2103 lb 954 kg |
Excavator Minimum | 24 tons 24 tons |
Excavator Maximum | 35 tons 35 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP324 with Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.