H190 S

Performance Hammers H190 S

Request A Price Find Dealer

Key Specs

Blows per Minute
370 to 530
370 to 530
Minimum Operating Weight
11440 lb
5200 kg
Rated Flow - Minimum
74 gal/min
280 l/min

Overview

Cat® H190 S Performance hammers are designed for productivity in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H190 S Performance hammers help increase overall productivity and reduce maintenance costs. Cat H190 S Performance hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H190 S

Blows per Minute 370 to 530 370 to 530
Minimum Operating Weight 11440 lb 5200 kg
Rated Flow - Minimum 74 gal/min 280 l/min
Rated Flow - Maximum 101 gal/min 380 l/min
Minimum Operating Pressure 2320 psi 16000 kPa
Maximum Operating Pressure 2465 psi 17000 kPa
Tool Shaft Diameter 7.5 in 190 mm
Minimum Carrier Weight 94798 lb 43 t
Maximum Carrier Weight 176368 lb 80 t

See how H190 S compares against frequently compared products.

Media Gallery

H190 S

H190 S
Cat H215 S Performance Hammer on excavator
Cat Performance Hammer breaking rock
Cat H215 S Performance Hammer