Performance
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Crushing Force - Primary Cutter | 665 Sh Ton 5918 kN |
Crushing Force - Cutter Tip | 309 Sh Ton 2747 kN |
Crushing Force - Tooth Tip | 227 Sh Ton 2017 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Crushing Force - Primary Cutter | 665 Sh Ton 5918 kN |
Crushing Force - Cutter Tip | 309 Sh Ton 2747 kN |
Crushing Force - Tooth Tip | 227 Sh Ton 2017 kN |
Jaw Circuit - Max. Oil Pressure | 350 bar 5076 psi |
Jaw Circuit - Max. Oil Flow | 119 gal/min 450 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 50 l/min 13 gal/min |
Jaw Depth | 41 in 1051 mm |
Cutter Length | 634 mm 25 in |
Jaw Opening - Maximum | 48.5 in 1232 mm |
Jaw Width - Fixed | 20 in 509 mm |
Jaw Width - Moveable | 187 mm 7.4 in |
Weight - Housing, Jaw and Bracket | 12465 lb 5654 kg |
Weight - Jaw Only | 5670 lb 2572 kg |
Excavator Minimum | 65 tons 65 tons |
Excavator Maximum | 90 tons 90 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP365 with Concrete Cutter Jaw
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Concrete Cutter Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed