Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.4 s 1.4 s |
Crushing Force - Primary Cutter | 631 Sh Ton 5616 kN |
Crushing Force - Cutter Tip | 277 Sh Ton 2468 kN |
Crushing Force - Tooth Tip | 199 Sh Ton 1768 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.4 s 1.4 s |
Crushing Force - Primary Cutter | 631 Sh Ton 5616 kN |
Crushing Force - Cutter Tip | 277 Sh Ton 2468 kN |
Crushing Force - Tooth Tip | 199 Sh Ton 1768 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 95 gal/min 360 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 13 gal/min 50 l/min |
Jaw Depth | 34.2 in 868 mm |
Cutter Length | 8.9 in 225 mm |
Jaw Opening - Maximum | 51.2 in 1300 mm |
Jaw Width - Fixed | 22.8 in 579 mm |
Jaw Width - Moveable | 16.8 in 427 mm |
Length | 98.5 in 2503 mm |
Height | 84.2 in 2138 mm |
Width | 39.6 in 1005 mm |
Weight - Housing, Jaw and Bracket | 10095 lb 4579 kg |
Weight - Jaw Only | 4925 lb 2234 kg |
Excavator Minimum | 45 tons 45 tons |
Excavator Maximum | 65 tons 65 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP345 with Pulverizer Jaw
Photos
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Pulverizer Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed