Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Cutting Force - Blade Throat | 887 Sh Ton 7890 kN |
Cutting Force - Blade Center | 351 Sh Ton 3124 kN |
Cutting Force - Blade Tip | 186 Sh Ton 1652 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Cutting Force - Blade Throat | 887 Sh Ton 7890 kN |
Cutting Force - Blade Center | 351 Sh Ton 3124 kN |
Cutting Force - Blade Tip | 186 Sh Ton 1652 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 74 gal/min 280 l/min |
Rotation Circuit - Max. Oil Pressure | 2321 psi 160 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 26.7 in 677 mm |
Cutter Length | 22.5 in 572 mm |
Jaw Opening - Maximum | 18.5 in 471 mm |
Jaw Width - Fixed | 13 in 330 mm |
Jaw Width - Moveable | 4.5 in 115 mm |
Width | 84.5 in 2146 mm |
Length | 63.6 in 1615 mm |
Height | 39.6 in 1005 mm |
Weight - Housing, Jaw and Bracket | 7024 lb 3186 kg |
Weight - Jaw Only | 2899 lb 1315 kg |
Excavator Minimum | 32 tons 32 tons |
Excavator Maximum | 50 tons 50 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP332 with Shear jaw
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Shear Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed