M316

Wheel Excavators M316

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396:2002
148 hp
110 kW
Operating Weight Maximum
36400 lb
16510 kg
Maximum Travel Speed
21.7 mile/h
35 km/h

Overview

Increase productivity with low operating costs

The Cat® M316 Excavator provides top performance with up to 14 percent more swing torque and technology options to get the jobdone faster. Save time and money with up to 10 percent overall savings in maintenance costs, longer service intervals, and 100 percent daily ground level maintenance. The M316 gives you the power to work longer while putting money in your pocket.

Benefits

Maximize Performance

Work faster with up to 14% more swing torque with lower fuel and DEF consumption along with cab comfort options.

Up To 10% Lower Maintenance Costs

Fewer maintenance costs combined with 100 percent daily ground level maintenance, and centralized grease points with autolube option and keep costs down.

Enhanced Comfort

Operate with ease in cab comfort options of your choice and better visibility with 360° machine view.

Product Specifications for M316

Engine Power - ISO 14396:2002 148 hp 110 kW
Engine Power - ISO 14396 (DIN) 150 hp (metric) 150 hp (metric)
Engine Model Cat C4.4 Cat C4.4
Net Power - ISO 9249 141 hp 105 kW
Net Power - ISO 9249 (DIN) 143 hp (metric) 143 hp (metric)
Bore 4 ft 105 mm
Displacement 268.5 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, CEM exhaust gas aftertreatment, alternator, and cooling fan with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, CEM exhaust gas aftertreatment, alternator, and cooling fan with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow - Implement 73 gal/min 275 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Swing 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Swing Torque 32560 ft·lbf 44 kN·m
Swing Speed 10.2 r/min 10.2 r/min
Operating Weight Maximum 36400 lb 16510 kg
Note (1) Operating weight includes full fuel tank, operator, 10.00-20 tires, VA boom, 2500 mm (8' 2") stick, 2600 kg (5,732 lb) counterweight, undercarriage, and 4 outriggers. Operating weight includes full fuel tank, operator, 10.00-20 tires, VA boom, 2500 mm (8' 2") stick, 2600 kg (5,732 lb) counterweight, undercarriage, and 4 outriggers.
Cooling System 6.3 gal (US) 24 l
Final Drive 0.7 gal (US) 2.5 l
Fuel Tank 92.5 gal (US) 350 l
Hydraulic System - Including Tank 68.7 gal (US) 260 l
Hydraulic Tank 31.7 gal (US) 120 l
Boom 5205 mm (17' 1") 5205 mm (17' 1")
Bucket GD 0.8 m3 (1.05 yd3) GD 0.8 m3 (1.05 yd3)
Stick 2.5 m (8' 2") 2.5 m (8' 2")
Counterweight Clearance 4.3 ft 1301 mm
Ground Clearance 1.3 ft 395 mm
Shipping Height - Top of Cab 10.5 ft 3194 mm
Shipping Length 8630 ft 28.3 mm
Support Point 12.7 ft 3870 mm
Tail Swing Radius 7.7 ft 2350 mm
Undercarriage Length 16.3 ft 4970 mm
Wheel Base 8.4 ft 2550 mm
Boom Type VA Boom VA Boom
Bucket GD 0.8 m3 (1.05 yd3) GD 0.8 m3 (1.05 yd3)
Stick R2.5 (8' 2") R2.5 (8' 2")
Cutting Height 33.2 ft 10110 mm
Reach at Ground Level 29.4 ft 8970 mm
Vertical Wall Digging Depth 14.5 mm 4410 ft
Digging Height 18.5 ft 5630 mm
Note (1) Range values are with dual pneumatic tires (10.00-20). Range values are calculated with a GD bucket (CW) and CW-30 quick coupler with a tip radius of 1484 mm (4'10"). Range values are with dual pneumatic tires (10.00-20). Range values are calculated with a GD bucket (CW) and CW-30 quick coupler with a tip radius of 1484 mm (4'10").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.
Maximum Travel Speed 21.7 mile/h 35 km/h

M316 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2'') stick
  • 5.2 m (17'1") Variable Adjustable boom

CAB

  • ROPS, sound suppression
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGY

  • VisionLink
  • Remote Flash
  • Remote Troubleshoot

ELECTRICAL SYSTEM

  • LED lights on boom and cab
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance-free batteries
  • Centralized electrical disconnect switch

ENGINE

  • Power mode selector
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity
  • Cold start capability -18°C (0°F)
  • Double element air filter with integrated precleaner

HYDRAULIC SYSTEM

  • Automatic swing brake
  • Auto hydraulic oil warm up
  • Electronic main control valve
  • Boom and stick drift reduction valves
  • Combined flow/high-pressure auxiliary circuit
  • Quick coupler circuit
  • Separate dedicated swing pump

SAFETY AND SECURITY

  • Rear and side-view cameras
  • Wide angle mirrors
  • Ground-level engine shutoff switch
  • Anti-skid plate
  • Signaling/warning horn
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S-O-S)
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Automatic brake/axle lock
  • 2600 kg (5,732 lb) counterweight
  • All wheel drive

M316 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Deluxe cab
  • Premium cab

CAT TECHNOLOGY

  • Cat Grade Connectivity
  • Cat Grade 2D
  • Cat Grade with Attachment Ready Option (ARO)
  • Cat Grade 3D dual GNSS
  • Laser catcher
  • Grade Assist
  • Cat Payload
  • Cat Tilt Rotator (TRS) Integration

ELECTRICAL SYSTEM

  • Electrical refueling pump
  • LED lights on chassis (left-hand, right-hand) and counterweight

HYDRAULIC SYSTEM

  • Slider joysticks (2 types)
  • Boom and stick lowering check valves
  • SmartBoom™
  • Ride control
  • Joystick steering

SAFETY AND SECURITY

  • 360° visibility
  • 2D E-Fence
  • travel alarm

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 16 PR, dual tires
  • 445/70R 19.5, single tires
  • 3300 kg (7,280) counterweight

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how M316 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Resources For Excavator Owners

Own an excavator? We’ve got you covered with must-know information about your machine.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

M316 Wheeled Excavator

M316 Wheeled Excavator

M316 Wheeled Excavator

M316 Wheeled Excavator

M316 Wheeled Excavator

M316 Wheeled Excavator
M316 Wheeled Excavator
M316 Wheeled Excavator
M316 Wheeled Excavator
M316 Wheeled Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View