430

Center-Pivot Backhoe Loaders 430

Checking Price

Request A Price Shop Now

Key Specs

Net Power - SAE J1349:2011
107 hp
80 kW
Dig Depth - Standard
15.1 ft
4612 mm
Operating Weight - Maximum
24251 lb
11000 kg

Overview

More Comfort – More Performance – More Versatility

The Cat® 430 Backhoe Loader delivers exceptional performance, increased fuel efficiency, superior hydraulic system, versatility and an updated operator station.

Benefits

OPERATOR EXPERIENCE

NEW Operator Display Improves User Interface
• Effortlessly Shift Gears with the Powershift Transmission
• SAHR Parking Brake provides Peace of Mind
• Proportional Thumb Rollers on the Joysticks Improve Aux Hydraulic Control.

UP TO 10% MORE PERFORMANCE

NEW Cat C3.6 provides 10%+ more Fuel Efficiency
•Up to 15% more Boom Lift Performance (420)
•Standard 4wd gets you out of any Sticky Situation

IMPROVED MACHINE UTILIZATION

IT Loader Coupler
Change Attachments for various applications with a touch of a button
> Pallet Forks
> Material Handling Arms
> Snow Pushes

Product Specifications for 430

Net Power - SAE J1349:2011 107 hp 80 kW
Displacement 220 in³ 3.6 l
Net Torque Rise - 1,400 rpm - SAE J1349 358 ft-lb 486 N·m
Power Rating Conditions - No De-Rating Required Up To 10000 ft 3048 m
Net Power Rating at 2,200 rpm - ISO 9249 107 hp 80 kW
Net Power Rating at 2,200 rpm - SAE J1349 107 hp 80 kW
Emissions Engine meets Tier 4 Final/Stage V emission standards. Engine meets Tier 4 Final/Stage V emission standards.
Net Torque Rise - 1,400 rpm - SAE J1349 40% 40%
Ratings at 2,200 rpm - Gross Power ISO 14396 115 hp 86 kW
Ratings at 2,200 rpm - Gross Power SAE J1995 118 hp 88 kW
Engine Model C3.6 86 kW (115 hp) Electronic Turbo Intercooled C3.6 86 kW (115 hp) Electronic Turbo Intercooled
Dimensions - Stroke 4.72 in 120 mm
Net Peak Power Rating @ 2,200 rpm - SAE J1349 107 hp 80 kW
Dimensions - Bore 3.86 in 98 mm
Net Peak Power Rating @ 2,200 rpm - ISO 9249 107 hp 80 kW
Operating Weight - Maximum 24251 lb 11000 kg
Cab - ROPS/FOPS 320 lb 145 kg
Ride Control 33 lb 15 kg
Air Conditioning 99 lb 45 kg
Note (2) **Minimum weight configuration is the same as configuration above, however, excludes counterweight, hoe bucket, and operator. **Minimum weight configuration is the same as configuration above, however, excludes counterweight, hoe bucket, and operator.
Operating Weight - Maximum - ROPS Capacity 24251 lb 11000 kg
MP Bucket (0.96 m3/1.25 yd3) - Without Fold-Over Forks 1642 lb 745 kg
Operating Weight - Estimated* 18051 lb 8188 kg
MP Bucket (0.96 m3/1.25 yd3) - With Fold-Over Forks 2017 lb 915 kg
Note (1) *Machine configuration: standard stick hoe, OROPS canopy, AWD powershift shift transmission, 0.96 m3 (1.25 yd3) GP (General Purpose) loader bucket, 610 mm (24 in) standard duty hoe bucket, front 340/80-18 and rear 500/70-24 tires, 460 kg (1,014 lb) counterweight, 80 kg (176 lb) operator, full fuel tank. *Machine configuration: standard stick hoe, OROPS canopy, AWD powershift shift transmission, 0.96 m3 (1.25 yd3) GP (General Purpose) loader bucket, 610 mm (24 in) standard duty hoe bucket, front 340/80-18 and rear 500/70-24 tires, 460 kg (1,014 lb) counterweight, 80 kg (176 lb) operator, full fuel tank.
All-Wheel Drive STD STD
Operating Weight (minimum)** 16590 lb 7525 kg
Loader QC 540 lb 245 kg
Auto-Shift Transmission STD STD
Counterweights, base - Maximum 1014 lb 460 kg
Extendible Stick (excludes ft. counterweight) 655 lb 297 kg
Counterweights, base - Stackable, one 529 lb 240 kg
Counterweights, base 256 lb 115 kg
Dig Depth - Standard 15.1 ft 4612 mm
Power-Shift Transmission with LTC - Optional - Forward - 5th LTC 18 mile/h 29 km/h
Power Shift Transmission - Standard - Reverse - 3rd 17 mile/h 27 km/h
Power-Shift Transmission with LTC - Optional - Reverse - 1st 3.7 mile/h 5.9 km/h
Power-Shift Transmission with LTC - Optional - Forward - 6th 26 mile/h 41 km/h
Power-Shift Transmission with LTC - Optional - Forward - 6th LTC* 25 mile/h 40 km/h
Power Shift Transmission - Standard - Reverse - 1st 3.7 mile/h 5.9 km/h
Power Shift Transmission - Standard - Forward - 4th 26 mile/h 41 km/h
Power Shift Transmission - Standard - Reverse - 2nd 7.7 mile/h 12.4 km/h
Power-Shift Transmission - Optional - Reverse - 3rd 17 mile/h 27 km/h
Power-Shift Transmission with LTC - Optional - Forward - 2nd 5.9 mile/h 9.5 km/h
Power Shift Transmission - Standard - Forward - 1st 3.7 mile/h 5.9 km/h
Power Shift Transmission - Standard - Forward - 3rd 12 mile/h 20 km/h
Power-Shift Transmission with LTC - Optional - Forward - 1st 3.7 mile/h 5.9 km/h
Power Shift Transmission - Standard - Forward - 2nd 5.9 mile/h 9.5 km/h
Power-Shift Transmission - Optional - Reverse - 2nd 7.7 mile/h 12 km/h
Power-Shift Transmission - Optional - Forward - 4th 12 mile/h 20 km/h
Power-Shift Transmission - Optional - Forward - 5th 17 mile/h 27 km/h
Power-Shift Transmission with LTC - Optional - Forward - 3rd 8 mile/h 12 km/h
Power-Shift Transmission with LTC - Optional - Forward - 5th 17 mile/h 27 km/h
Power-Shift Transmission with LTC - Optional - Reverse - 2nd 7.7 mile/h 12 km/h
Power-Shift Transmission - Optional - Reverse - 1st 3.7 mile/h 5.9 km/h
Power-Shift Transmission - Optional - Forward - 2nd 5.9 mile/h 9.5 km/h
Power-Shift Transmission - Optional - Forward -1st 3.7 mile/h 5.9 km/h
Power-Shift Transmission with LTC - Optional - Reverse - 3rd 17 mile/h 27 km/h
Power-Shift Transmission with LTC - Optional - Forward - 4th 12 mile/h 20 km/h
Power-Shift Transmission - Optional - Forward - 6th 26 mile/h 41 km/h
Power-Shift Transmission - Optional - Forward - 3rd 8 mile/h 12 km/h
Note (1) *Travel speeds of backhoe loader at full throttle, when equipped with 500/70-24 rear tires. *Travel speeds of backhoe loader at full throttle, when equipped with 500/70-24 rear tires.
Note (2) **Limited by engine speed to 40 km/h (25 mph). **Limited by engine speed to 40 km/h (25 mph).
Front Axle, AWD - Static 51808 lb 23500 kg
Rear Axle - Dynamic 22046 lb 10000 kg
Front Axle, AWD - Dynamic 19841 lb 9000 kg
Rear Axle - Static 58422 lb 26500 kg
Pump Type Variable-flow, Axial Piston Variable-flow, Axial Piston
System Pressure - Backhoe 3626 psi 25000 kPa
Pump Capacity at 2,200 rpm 49.4 gal/min 187 l/min
Type Closed Center Closed Center
System Pressure - Loader 3626 psi 25000 kPa
Bore 2.6 in 65 mm
Stroke 4.2 in 106 mm
Turning Circle - (inner wheel not braked) - Outside Widest Loader Bucket 35.25 ft 10.745 m
Axle Oscillation 11° 11°
Power Steering Hydrostatic Hydrostatic
Turning Circle - (inner wheel not braked) - Outside Front Wheels 26.92 ft 8.205 m
Rod Diameter 1.6 in 40 mm
Type Front Wheel Steering Front Wheel Steering
Cylinder One Double-Acting One Double-Acting
Diesel Exhaust Fluid (DEF) 5 gal (US) 19 l
Transmission - Power Shift - AWD 5 gal (US) 19 l
Front Axle (AWD) 2.9 gal (US) 11 l
Front Axle (AWD) - Planetaries 0.2 gal (US) 0.7 l
Transmission - Power Shuttle - AWD 4.8 gal (US) 18 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Cooling System with Air Conditioning 4.8 gal (US) 18 l
Rear Axle 4.2 gal (US) 16 l
Fuel Tank 42.3 gal (US) 160 l
Hydraulic System 25.1 gal (US) 95 l
Hydraulic Tank 11.1 gal (US) 42 l
Recyclability 92% 92%

430 Standard Equipment

STANDARD EQUIPMENT

  • Adjustable auxiliary controls, backhoe loader
  • Air cleaner
  • Alarm, back-up
  • Audible system fault alarm
  • Automatic Engine Speed Control (AESC)
  • Battery, maintenance-free, 850 CCA
  • Battery disconnect switch
  • Boom transport lock
  • Brace, lift cylinder
  • Brake, parking, Spring Applied Hydraulically Released (SAHR)
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Bucket level indicator
  • Canopy, ROPS/FOPS
  • Cat cushion swing system
  • Coat restraint
  • Coolant/antifreeze, extended life
  • Dome light (cab only)
  • Diagnostic port for engine, machine and gauge cluster Electronic Control Modules
  • Differential lock, loader joystick
  • Drink holders, two
  • Engine, Cat C3.6 ACERT (Direct Injection Turbocharged), meets Tier 4 Final/Stage V emission standards, Selective Catalytic Reduction, Diesel Oxidation Catalyst (DOC)
  • Engine enclosure, sound suppression, removable side panels
  • Face seals, O-ring
  • Fan, suction and guard
  • Fast reversing shuttle, all gears
  • Fenders, rear
  • Filters, spin-on: fuel, engine oil, transmission oil, water separator
  • Filters, bowl and cartridge: hydraulic fluid
  • Flashing hazards/signal lights
  • Floor mat
  • Fuel tank, fully enclosed
  • Four wheel drive
  • Four wheel drive shaft guard
  • Fully hinged front grill for cooling package cleaning access
  • Gauge cluster: coolant temperature, fuel level, torque converter temperature, DEF level
  • Ground level fuel fill and DEF fill
  • Halogen lights, working (2 front, 2 rear)
  • High ambient cooling package
  • Hood lock, inside cab
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valves, loader 2 function
  • Hydraulic valves, backhoe 4 function
  • Hydraulics, load sensing with variable displacement piston pump
  • Indicator lights: wait to start, water in fuel, engine warning, warning lamp, emissions module malfunction, low battery/charging system warning, high hydraulic oil temperature: LCD warnings: engine oil pressure, machine locked, service due, air filter blocked, high coolant temperature, auto idle shutdown, high torque converter temperature, hydraulic filter bypass
  • Instrument panel lights
  • Joystick controls: pilot operated, excavator-style with pattern changer
  • Key start/stop system
  • LCD operator display with soft key controls: engine speed, hour meter, gear/direction, battery voltage, hydraulic oil temperature, torque converter temperature, coolant temperature, trip totals (fuel and hours), lifetime totals (fuel and hours), operator settings (units, brightness, programmable hoe auxiliary flow), service mode diagnostics, maintenance intervals, ECM/system info
  • Loader, self-leveling, return-to-dig and transmission disconnect switch
  • Loader, single tilt
  • Mirror, interior, rearview
  • One-touch low idle
  • Open circuit breather
  • Pattern changer, in cab
  • Power receptacle, 5 volt USB, 1 internal
  • Power receptacle, 12 volt, 2 internal, 1 external
  • Power steering, hydrostatic
  • Product Link™, satellite, network manager
  • Product Link, cellular, network manager
  • Seat belt, retractable, 51 mm (2 in)
  • Socket, two roof
  • Stabilizer shoes, street
  • Steering knob
  • Seat, air suspension, vinyl cover, with armrest
  • Stabilizers, EH Control, Auto-UP
  • Starting system, glow plugs
  • Steering column, tilting, telescopic
  • Storage compartment, lockable
  • Storage tray
  • Stop and tail lights
  • Swing transport lock
  • Tires
  • Toolbox, external, lockable
  • Torque converter
  • Throttle, hand and foot, electronic
  • Transmission, 4 speed, powershift
  • Transmission neutralizer switch
  • Transport tie-downs
  • Vandalism locks, four
  • Warning horn, electric

430 Optional Equipment

OPTIONAL EQUIPMENT

  • Auxiliary hydraulics, loader, adjustable flow
  • Auxiliary hydraulics, rear, adjustable flow
  • Battery, additional, 850 CCA
  • Cab, deluxe
  • Cold weather fuel (–30° C/–22° F)
  • Cold weather package, including additional battery, engine block heater, radiator antifreeze, cold weather fuel (–30° C/–22° F) and mounting for an ether bottle
  • Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)
  • Fenders, front with integral steps
  • Guard, boom protection plate
  • Guard, stabilizer, rock
  • Hydraulic valves, loader with auxiliary thumb control (3rd valve for MP or Quick Coupler)
  • Hydraulic valves, backhoe (5th and 6th function)
  • Hydraulic lines, combined function auxiliary
  • LED lights, working (2 front, 2 rear)
  • Quick Coupler, hydraulic, dual lock
  • Quick Coupler, manual, dual lock
  • Quick Coupler, manual, pin lock
  • Radio and CD player, Bluetooth®
  • Ride Control
  • Rotating beacon, magnetic mount
  • Seat, air suspension, fabric with armrest
  • Seat, air suspension, fabric with armrest, heated
  • Seat belt, retractable, 75 mm (3 in)
  • Security system, Bluetooth
  • Security system, operator display
  • Side mirrors, cab, external
  • Single Tilt Loader Coupler, Integrated Tool Carrier (IT) Interface
  • Stabilizer pads, reversible
  • Stick, extendible
  • Transmission, AutoShift with lock-up torque converter, 6 speed
  • Vandalism protection, gauge cover
  • Work Tool Attachments such as buckets, forks, material handling arms, augers, hammers, brooms, cold planers and vibratory plate compactors. See your Cat dealer for more information.

See how 430 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

430 Backhoe Loader

430 Backhoe Loader

0:02 / 4:46 Cat® 420 and 430 Backhoe Loader – Features and Benefits (North America)

0:02 / 4:46 Cat® 420 and 430 Backhoe Loader – Features and Benefits (North America)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology