Studio Shot

Multi-Purpose Buckets 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
95.5 in
2425 mm
Height
38.8 in
985 mm
Weight
1655 lb
750.7 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge

Width 95.5 in 2425 mm
Height 38.8 in 985 mm
Weight 1655 lb 750.7 kg
Length 35.4 in 900 mm
Capacity 1.4 yd³ 1.1 m³
Base Edge Thickness 0.8 in 20 mm
Jaw Opening 23.7 in 602 mm
Clam Angle 76 degrees 76 degrees
Interface Type Pin On Pin On

See how 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi Purpose Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi Purpose Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments