Studio Shot

General Purpose Buckets 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
35.9 in
911 mm
Weight
1063.1 lb
482.2 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth

Width 89.1 in 2262 mm
Height 35.9 in 911 mm
Weight 1063.1 lb 482.2 kg
Length 42.8 in 1086 mm
Capacity 1.4 yd³ 1.1 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type Pin On Pin On

See how 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View