Studio Shot

High Capacity Buckets 914 mm (36 in), 460 L (16.2 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
36 in
914 mm
Capacity
16.2 ft³
460 l
Weight
560 lb
254 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 914 mm (36 in), 460 L (16.2 ft3), Pin Lock, Weld-On Adapters

Width 36 in 914 mm
Capacity 16.2 ft³ 460 l
Weight 560 lb 254 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 42.7 in 1084 mm
Interface Type Pin Lock Pin Lock

See how 914 mm (36 in), 460 L (16.2 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments