Studio Shot

High Capacity Buckets 610 mm (24 in), 260 L (9.2 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
24 in
610 mm
Capacity
9.2 ft³
260 l
Weight
427.7 lb
194 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 610 mm (24 in), 260 L (9.2 ft3), Pin Lock, Weld-On Adapters

Width 24 in 610 mm
Capacity 9.2 ft³ 260 l
Weight 427.7 lb 194 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 42.7 in 1084 mm
Interface Type Pin Lock Pin Lock

See how 610 mm (24 in), 260 L (9.2 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View