Studio Shot

General Purpose Buckets 1.14 m3 (1.5 yd3), IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
94.7 in
2406 mm
Height
40.5 in
1029 mm
Weight
2270.8 lb
1030 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.14 m3 (1.5 yd3), IT Coupler, Base Edge

Width 94.7 in 2406 mm
Height 40.5 in 1029 mm
Weight 2270.8 lb 1030 kg
Length 37.4 in 951 mm
Capacity 1.5 yd³ 1.14 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type IT Coupler IT Coupler

See how 1.14 m3 (1.5 yd3), IT Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments