Studio Shot

High Capacity Buckets 457 mm (18 in), 180 L (6.4 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
18 in
457 mm
Capacity
6.4 ft³
180 l
Weight
357.1 lb
162 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 457 mm (18 in), 180 L (6.4 ft3), Pin Lock, Weld-On Adapters

Width 18 in 457 mm
Capacity 6.4 ft³ 180 l
Weight 357.1 lb 162 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 42.7 in 1084 mm
Interface Type Pin Lock Pin Lock

See how 457 mm (18 in), 180 L (6.4 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments