Studio Shot

Side Dump Buckets 0.96 m3 (1.26 yd3), IT Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Capacity
1.25 yd³
0.96 m³
Weight
2223.8 lb
1008.7 kg
Dump Angle
60 degrees
60 degrees

Overview

Designed for loading, carrying, leveling, back-filling and dumping in a variety of applications and materials.

Product Specifications for 0.96 m3 (1.26 yd3), IT Coupler, Bolt-On Cutting Edge

Capacity 1.25 yd³ 0.96 m³
Weight 2223.8 lb 1008.7 kg
Dump Angle 60 degrees 60 degrees
Overall Width 109.1 in 2770 mm
Overall Length 45.4 in 1154 mm
Overall Height 39.2 in 995 mm
Dump Side Left Left
Quick Connect Type Twist On/Off Twist On/Off
Interface Type IT Coupler IT Coupler
Required Hydraulics Front Auxiliary Front Auxiliary

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Side Dump Bucket at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Side Dump Bucket at Work
An Attachment for Every Job - Cat® Work Tool Attachments