Studio Shot

General Purpose Buckets 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
35.6 in
903 mm
Weight
1162 lb
527.09 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Cutting Edge

Width 89.1 in 2262 mm
Height 35.6 in 903 mm
Weight 1162 lb 527.09 kg
Length 39.6 in 1007 mm
Capacity 1.4 yd³ 1.1 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments