Studio Shot

Multi-Purpose Buckets 1.1 m3 (1.4 yd3), IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
95.5 in
2425 mm
Height
38.9 in
988 mm
Weight
1612 lb
731.2 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 1.1 m3 (1.4 yd3), IT Coupler, Base Edge

Width 95.5 in 2425 mm
Height 38.9 in 988 mm
Weight 1612 lb 731.2 kg
Length 35.4 in 900 mm
Capacity 1.4 yd³ 1.1 m³
Base Edge Thickness 0.8 in 20 mm
Jaw Opening 23.7 in 602 mm
Clam Angle 76 degrees 76 degrees
Interface Type IT Coupler IT Coupler

See how 1.1 m3 (1.4 yd3), IT Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View