Studio Shot

General Purpose Buckets 1.0 m3 (1.31 yd3), IT Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
94.7 in
2406 mm
Height
39.7 in
1009 mm
Weight
979.1 lb
444.1 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.0 m3 (1.31 yd3), IT Coupler, Base Edge

Width 94.7 in 2406 mm
Height 39.7 in 1009 mm
Weight 979.1 lb 444.1 kg
Length 35.7 in 908 mm
Capacity 1.31 yd³ 1 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type IT Coupler IT Coupler

See how 1.0 m3 (1.31 yd3), IT Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments