Studio Shot

General Purpose Buckets 0.96 m3 (1.3 yd3), Single Tilt Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
33.9 in
862 mm
Weight
1021 lb
463.1 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 0.96 m3 (1.3 yd3), Single Tilt Pin On, Bolt-On Cutting Edge

Width 89.1 in 2262 mm
Height 33.9 in 862 mm
Weight 1021 lb 463.1 kg
Length 40 in 1016 mm
Capacity 1.3 yd³ 0.96 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 0.96 m3 (1.3 yd3), Single Tilt Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments