Studio Shot

High Capacity Buckets 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
16 in
406 mm
Capacity
5.7 ft³
160 l
Weight
337.3 lb
153 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters

Width 16 in 406 mm
Capacity 5.7 ft³ 160 l
Weight 337.3 lb 153 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 42.7 in 1084 mm
Interface Type Pin Lock Pin Lock

See how 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments