Studio Shot

General Purpose Buckets 1.15 m3 (1.5 yd3), Single Tilt Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
94.7 in
2406 mm
Height
34.8 in
884 mm
Weight
1056 lb
479 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.15 m3 (1.5 yd3), Single Tilt Pin On, Base Edge

Width 94.7 in 2406 mm
Height 34.8 in 884 mm
Weight 1056 lb 479 kg
Length 37.6 in 956 mm
Capacity 1.5 yd³ 1.15 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type Pin On Pin On

See how 1.15 m3 (1.5 yd3), Single Tilt Pin On, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments