Studio Shot

Heavy Duty Buckets 300 mm (12 in), 96 L (3.4 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
11.8 in
300 mm
Capacity
3.4 ft³
96 l
Weight
249.1 lb
113 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 300 mm (12 in), 96 L (3.4 ft3), Pin Lock, Weld-On Adapters

Width 11.8 in 300 mm
Capacity 3.4 ft³ 96 l
Weight 249.1 lb 113 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 32.7 in 830 mm
Interface Type Pin Lock Pin Lock

See how 300 mm (12 in), 96 L (3.4 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments