Studio Shot

Heavy Duty Buckets 457 mm (18 in), 139 L (4.9 ft3), Pin Lock, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
18 in
457 mm
Capacity
4.9 ft³
139 l
Weight
304.2 lb
138 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 457 mm (18 in), 139 L (4.9 ft3), Pin Lock, Weld-On Adapters

Width 18 in 457 mm
Capacity 4.9 ft³ 139 l
Weight 304.2 lb 138 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 32.7 in 830 mm
Interface Type Pin Lock Pin Lock

See how 457 mm (18 in), 139 L (4.9 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments