Studio Shot

General Purpose Buckets 1.15 m3 (1.5 yd3), Single Tilt Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
94.7 in
2406 mm
Height
39.6 in
1007 mm
Weight
1241 lb
562.9 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.15 m3 (1.5 yd3), Single Tilt Pin On, Bolt-On Cutting Edge

Width 94.7 in 2406 mm
Height 39.6 in 1007 mm
Weight 1241 lb 562.9 kg
Length 35.6 in 903 mm
Capacity 1.5 yd³ 1.15 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type Pin On Pin On

See how 1.15 m3 (1.5 yd3), Single Tilt Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View