Studio Shot

Soil Excavation Buckets 610 mm (24 in) Pin On

Request A Price Click for Price

Key Specs

Width
24 in
610 mm
Capacity
8.5 ft³
241 l
Weight
394.6 lb
179 kg

Overview

Well suited for work in lower density soils and light materials.

Product Specifications for 610 mm (24 in) Pin On

Width 24 in 610 mm
Capacity 8.5 ft³ 241 l
Weight 394.6 lb 179 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 44.1 in 1121 mm
Interface Type Pin On Pin On

See how 610 mm (24 in) Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View