Studio Shot

Woodchip Buckets 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
133.1 in
3381 mm
Height
64.6 in
1640 mm
Weight
4360.7 lb
1978 kg

Overview

Woodchip buckets are built for high-volume loading of woodchips.

Product Specifications for 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge

Width 133.1 in 3381 mm
Height 64.6 in 1640 mm
Weight 4360.7 lb 1978 kg
Length 78 in 1982 mm
Capacity 9 yd³ 6.9 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View