Studio shot

General Purpose Buckets General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
114 in
2894 mm
Weight
3516 lb
1595 kg

Overview

General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

Product Specifications for General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

Interface Pin On Pin On
Width 114 in 2894 mm
Weight 3516 lb 1595 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 4 yd³ 3.1 m³
Capacity 4 yd³ 3.1 m³

See how General Purpose Bucket 3.1m³ (4.00yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot