Width | 107.2 in 2723 mm |
Height | 56.3 in 1431 mm |
Weight | 4605.5 lb 2089 kg |
Length | 82.2 in 2089 mm |
Interface Type | Pin On Pin On |
Capacity | 4.2 yd³ 3.2 m³ |
Base Edge Thickness | 1 in 25 mm |
Maximum Clamp Opening | 99.8 in 2535 mm |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Designed for picking, sorting, material redistribution, and tamping loads in trucks, in waste handling applications.
Width | 107.2 in 2723 mm |
Height | 56.3 in 1431 mm |
Weight | 4605.5 lb 2089 kg |
Length | 82.2 in 2089 mm |
Interface Type | Pin On Pin On |
Capacity | 4.2 yd³ 3.2 m³ |
Base Edge Thickness | 1 in 25 mm |
Maximum Clamp Opening | 99.8 in 2535 mm |