Studio shot

General Purpose Buckets General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
134.4 in
3413 mm
Weight
5403.5 lb
2451 kg

Overview

General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

Product Specifications for General Purpose Bucket 3.4m³ (4.50yd³)Performance Series

Interface Pin On Pin On
Width 134.4 in 3413 mm
Weight 5403.5 lb 2451 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.4m³ (4.50yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot