Studio Shot

Light Material Buckets - Performance Series 5.0 m3 (6.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
107.4 in
2727 mm
Height
66.4 in
1687 mm
Weight
3152.6 lb
1430 kg

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 5.0 m3 (6.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Width 107.4 in 2727 mm
Height 66.4 in 1687 mm
Weight 3152.6 lb 1430 kg
Length 66.2 in 1681 mm
Capacity 6.5 yd³ 5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 5.0 m3 (6.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View