Studio Shot

Flat Floor Buckets - Performance Series 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
107.4 in
2727 mm
Height
53.5 in
1358 mm
Weight
2711.7 lb
1230 kg

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge

Width 107.4 in 2727 mm
Height 53.5 in 1358 mm
Weight 2711.7 lb 1230 kg
Length 54.1 in 1375 mm
Capacity 3.2 yd³ 2.5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments