Studio Shot
New

High Dump Buckets 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
119.4 in
3032 mm
Height
74 in
1879 mm
Weight
5145.6 lb
2334 kg

Overview

Increased dump height equals better performance in loading applications.

Product Specifications for 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge

Width 119.4 in 3032 mm
Height 74 in 1879 mm
Weight 5145.6 lb 2334 kg
Length 80.9 in 2054 mm
Capacity 6.5 yd³ 5 m³
Base Edge Thickness 1.6 in 40 mm
Cutting Edge Thickness 1.2 in 30 mm
Interface Type Pin On Pin On
Required Hydraulics 3rd Valve 3rd Valve

See how 5.0 m3 (6.5 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® High Dump Bucket for Small Wheel Loaders

Cat® High Dump Bucket for Small Wheel Loaders