Width | 99.7 in 2532 mm |
Height | 53.5 in 1358 mm |
Weight | 2403 lb 1090 kg |
Length | 52.9 in 1343 mm |
Capacity | 3 yd³ 2.3 m³ |
Base Edge Thickness | 1 in 25 mm |
Cutting Edge Thickness | 1 in 25 mm |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.
Width | 99.7 in 2532 mm |
Height | 53.5 in 1358 mm |
Weight | 2403 lb 1090 kg |
Length | 52.9 in 1343 mm |
Capacity | 3 yd³ 2.3 m³ |
Base Edge Thickness | 1 in 25 mm |
Cutting Edge Thickness | 1 in 25 mm |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments