No photo available

Material Handling 3.4m³ (4.5yd³)

Request A Price Find Dealer

Key Specs

Width
106 in
2692 mm
Bucket Linkage
Pin-On
Pin-On
GET
J250
J250

Overview

3.4m³ (4.5yd³) Material Handling Bucket for Wheel Loaders

Product Specifications for 3.4m³ (4.5yd³)

Width 106 in 2692 mm
Bucket Linkage Pin-On Pin-On
GET J250 J250
Number of Tips 8 8
Weight 2381 lb 1080 kg
Capacity 4.5 yd³ 3.4 m³

See how 3.4m³ (4.5yd³) compares against frequently compared products.

Media Gallery

No photo available

No photo available
Photos
Photos