Studio Shot

Flat Floor Buckets - Performance Series 2.3 m3 (3.0 yd3), HPL-ISO Coupler, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
100 in
2539 mm
Height
53.1 in
1349 mm
Weight
2259.7 lb
1025 kg

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 2.3 m3 (3.0 yd3), HPL-ISO Coupler, Weld-On Adapters

Width 100 in 2539 mm
Height 53.1 in 1349 mm
Weight 2259.7 lb 1025 kg
Length 57.9 in 1471 mm
Capacity 3 yd³ 2.3 m³
Base Edge Thickness 1.3 in 32 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 2.3 m3 (3.0 yd3), HPL-ISO Coupler, Weld-On Adapters compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments