Studio Shot

Multi-Purpose Buckets 2.7 m3 (3.5 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
108.3 in
2750 mm
Height
52.6 in
1337 mm
Weight
3498.7 lb
1587 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 2.7 m3 (3.5 yd3), Pin On, Bolt-On Cutting Edge

Width 108.3 in 2750 mm
Height 52.6 in 1337 mm
Weight 3498.7 lb 1587 kg
Length 55.7 in 1415 mm
Interface Type Pin On Pin On
Capacity 3.5 yd³ 2.7 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Jaw Opening 44.6 in 1134 mm
Clam Angle 71 degrees 71 degrees
Required Hydraulics 3rd Function 3rd Function

See how 2.7 m3 (3.5 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Small Wheel Loader Multi-Purpose Bucket Back-dragging Operation

Small Wheel Loader Multi-Purpose Bucket Loading Gravel

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Small Wheel Loader Multi-Purpose Bucket Back-dragging Operation
Small Wheel Loader Multi-Purpose Bucket Loading Gravel

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments